TLE9871QXA20
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Clock Frequency max24 MHz
-
FamilyMOTIX™ motor control SoCs
-
Flash36 kByte
-
Frequency24 MHz
-
GPIO15
-
High Side Switch0
-
High Voltage Monitor Input1
-
Instruction Set ArchitectureArm® Cortex®-M3
-
InterfacesPWM
-
LanguageSPICE
-
Low Side Switch0
-
MCUArm® Cortex®-M3
-
MOSFET Drivers (High Side)3
-
MOSFET Drivers (Low Side)3
-
Motor Driver3-phase bridge driver
-
Operating Voltage range5.5 V to 28 V
-
Operational AmplifierYes
-
Planned to be available until at least2035
-
PN MOS DRIVERNo
-
Power StageNo
-
Product CategoryMicrocontroller (MCU)
-
RAM3 kByte
-
SD-ADCNo
-
Solid Flash36 kByte
-
Supply Voltage range5.5 V to 28 V
-
TechnologyMOTIX™ MCU (SoC)
-
Temperature- 40°C - 150°C
-
Tj max150 °C
| Recommended | ||
|
OPN
|
TLE9871QXA20XUMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 32-bit Arm® Cortex®-M3 up to 24 MHz
- Single power supply from 5.5 V to 28 V
- On-chip oscillator and PLL for clock
- 36 KB flash, 3 KB RAM, EEPROM emu
- Integrated LIN transceiver
- High voltage monitoring pin (MON)
- Fast synchronous communication (SSC)
- Three-phase bridge driver (BDRV)
- Low-side shunt current sense amplifier
- 8-bit and 10-bit ADCs
- Temperature range: -40°C to 150°C
- Compact VQFN-48 package
Benefits
- Best-in-class device
- Optimized BOM cost
- Compact dimensions
- Premium design-in experience